How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | T: | 1.25 |
| LQ1: | 5.06 in | Center Distance (in): | 2.375 in |
| I: | 3.77 in | H: | 0.53 in |
| P: | 1.88 in | AA: | 8.88 |
| AG: | 4.65 | AJ: | 7.25 |
| AK: | 8.5 | BF: | 0.53 |
| D: | 2.69 | BE1: | 0.5 in |
| LL: | 2.12 in | AE2: | 0.56 |
| BD: | 9 | G: | 1.94 |
| AB: | 4.07 | V: | 1.94 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Output RPM: | 175 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.08 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Model Code: | 23YF |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Input Style: | C-Face Quill |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Ratio: | 10:1 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

