How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | I: | 3.77 in |
| P: | 1.88 in | BD: | 9 |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| LL: | 2.12 in | BE1: | 0.5 in |
| G: | 1.94 | AK: | 8.5 |
| LQ1: | 5.06 in | AB: | 4.07 |
| T: | 1.25 | D: | 2.69 |
| AJ: | 7.25 | AE2: | 0.56 |
| BF: | 0.53 | V: | 1.94 in |
| H: | 0.53 in | AG: | 4.65 |
Technical Specifications
| Ratio: | 10:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output RPM: | 175 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.08 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | Bore Code: | 20 |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

