How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AJ: | 7.25 |
| AE2: | 0.56 | AG: | 4.65 |
| BF: | 0.53 | D: | 2.69 |
| T: | 1.25 | LL: | 2.12 in |
| BE1: | 0.5 in | G: | 1.94 |
| P: | 1.88 in | AB: | 4.07 |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| I: | 3.77 in | BD: | 9 |
| LQ1: | 5.06 in | AA: | 8.88 |
| AK: | 8.5 | H: | 0.53 in |
Technical Specifications
| Input Style: | C-Face Quill | Model Code: | 23YF |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Bore Code: | 20 |
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 0.307 |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

