How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 3.77 in |
| AK: | 8.5 | P: | 1.88 in |
| BD: | 9 | AG: | 4.65 |
| G: | 1.94 | AA: | 8.88 |
| LL: | 2.12 in | BF: | 0.53 |
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | LQ1: | 5.06 in |
| H: | 0.53 in | AF: | 0.19 |
| D: | 2.69 | AB: | 4.07 |
| T: | 1.25 | AE2: | 0.56 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.307 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Center Distance (in): | 2.375 |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Ratio: | 100:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Model Code: | 23YF | Bore Code: | 20 |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

