How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | P: | 1.88 in |
| LL: | 2.12 in | AG: | 4.65 |
| H: | 0.53 in | BD: | 9 |
| BF: | 0.53 | AJ: | 7.25 |
| T: | 1.25 | LQ1: | 5.06 in |
| BE1: | 0.5 in | V: | 1.94 in |
| D: | 2.69 | AB: | 4.07 |
| AA: | 8.88 | AK: | 8.5 |
| AF: | 0.19 | I: | 3.77 in |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Model Code: | 23YF |
| Series Code: | OE | Output RPM: | 17.5 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.307 | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 20 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

