How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BD: | 9 |
| AK: | 8.5 | H: | 0.53 in |
| BF: | 0.53 | V: | 1.94 in |
| I: | 3.77 in | AJ: | 7.25 |
| AG: | 4.65 | P: | 1.88 in |
| LQ1: | 5.06 in | G: | 1.94 |
| LL: | 2.12 in | AE2: | 0.56 |
| AA: | 8.88 | D: | 2.69 |
| AF: | 0.19 | AB: | 4.07 |
| Center Distance (in): | 2.375 in | T: | 1.25 |
Technical Specifications
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Bore Code: | 20 |
| Ratio Range: | 15:1 | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 2.3 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Model Code: | 23YF |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

