How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AG: | 4.65 |
| AB: | 4.07 | BE1: | 0.5 in |
| D: | 2.69 | AJ: | 7.25 |
| AF: | 0.19 | V: | 1.94 in |
| LL: | 2.12 in | G: | 1.94 |
| T: | 1.25 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | AK: | 8.5 |
| I: | 3.77 in | AA: | 8.88 |
| BF: | 0.53 | P: | 1.88 in |
| LQ1: | 5.06 in | H: | 0.53 in |
Technical Specifications
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Model Code: | 23YF |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Input Bore (C Face): | 1.125 |
| Bore Code: | 20 | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 2.3 |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

