How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| P: | 1.88 in | LL: | 2.12 in |
| AK: | 8.5 | H: | 0.53 in |
| V: | 1.94 in | AE2: | 0.56 |
| D: | 2.69 | I: | 3.77 in |
| AF: | 0.19 | G: | 1.94 |
| BD: | 9 | LQ1: | 5.06 in |
| T: | 1.25 | AB: | 4.07 |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| AG: | 4.65 | BF: | 0.53 |
Technical Specifications
| Assembly: | YF-2 | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Model Code: | 23YF | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 3.00 | Output RPM: | 117 |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 2.3 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

