How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | D: | 2.69 |
| AG: | 4.65 | LL: | 2.12 in |
| LQ1: | 5.06 in | V: | 1.94 in |
| T: | 1.25 | BF: | 0.53 |
| AE2: | 0.56 | G: | 1.94 |
| AF: | 0.19 | H: | 0.53 in |
| AK: | 8.5 | I: | 3.77 in |
| AJ: | 7.25 | AB: | 4.07 |
| Center Distance (in): | 2.375 in | BE1: | 0.5 in |
| BD: | 9 | AA: | 8.88 |
Technical Specifications
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Ratio: | 15:1 | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | Model Code: | 23YF |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 2.3 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

