How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AK: | 8.5 |
| P: | 1.88 in | BD: | 9 |
| AG: | 4.65 | V: | 1.94 in |
| BF: | 0.53 | AB: | 4.07 |
| AJ: | 7.25 | AF: | 0.19 |
| T: | 1.25 | H: | 0.53 in |
| AE2: | 0.56 | LQ1: | 5.06 in |
| I: | 3.77 in | BE1: | 0.5 in |
| G: | 1.94 | AA: | 8.88 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.83 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.375 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Ratio Range: | 20:1 | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 87.5 | Motor Frame Size: | 180TC |
| Ratio: | 20:1 | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Model Code: | 23YF |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

