How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.06 in | AB: | 4.07 |
| D: | 2.69 | BE1: | 0.5 in |
| LL: | 2.12 in | I: | 3.77 in |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| BF: | 0.53 | G: | 1.94 |
| AJ: | 7.25 | BD: | 9 |
| H: | 0.53 in | AK: | 8.5 |
| AA: | 8.88 | P: | 1.88 in |
| AF: | 0.19 | T: | 1.25 |
| AG: | 4.65 | AE2: | 0.56 |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio: | 20:1 |
| Model Code: | 23YF | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Bore Code: | 20 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 1.83 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

