How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 2.375 in |
| G: | 1.94 | D: | 2.69 |
| P: | 1.88 in | AG: | 4.65 |
| AB: | 4.07 | H: | 0.53 in |
| T: | 1.25 | AK: | 8.5 |
| AF: | 0.19 | BD: | 9 |
| V: | 1.94 in | AJ: | 7.25 |
| LQ1: | 5.06 in | I: | 3.77 in |
| AE2: | 0.56 | LL: | 2.12 in |
| AA: | 8.88 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 1.83 | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Model Code: | 23YF |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

