How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | LL: | 2.12 in |
| BF: | 0.53 | AJ: | 7.25 |
| T: | 1.25 | AE2: | 0.56 |
| P: | 1.88 in | LQ1: | 5.06 in |
| AB: | 4.07 | BE1: | 0.5 in |
| G: | 1.94 | BD: | 9 |
| AA: | 8.88 | AG: | 4.65 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| H: | 0.53 in | AF: | 0.19 |
| AK: | 8.5 | D: | 2.69 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Ratio Range: | 20:1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Bore Code: | 20 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.83 |
| Output RPM: | 87.5 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

