How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | BF: | 0.53 |
| AE2: | 0.56 | AB: | 4.07 |
| LQ1: | 5.06 in | G: | 1.94 |
| AG: | 4.65 | I: | 3.77 in |
| LL: | 2.12 in | AA: | 8.88 |
| AK: | 8.5 | AJ: | 7.25 |
| BD: | 9 | H: | 0.53 in |
| AF: | 0.19 | V: | 1.94 in |
| BE1: | 0.5 in | P: | 1.88 in |
| Center Distance (in): | 2.375 in | T: | 1.25 |
Technical Specifications
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 1.83 |
| Output Diameter (in): | 1.25 in | Model Code: | 23YF |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

