How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.06 in | AK: | 8.5 |
| BF: | 0.53 | BD: | 9 |
| D: | 2.69 | BE1: | 0.5 in |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| T: | 1.25 | AF: | 0.19 |
| AB: | 4.07 | G: | 1.94 |
| V: | 1.94 in | AE2: | 0.56 |
| LL: | 2.12 in | AG: | 4.65 |
| AJ: | 7.25 | P: | 1.88 in |
| I: | 3.77 in | AA: | 8.88 |
Technical Specifications
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 2 |
| Bore Code: | 20 | Center Distance (in): | 2.375 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Model Code: | 23YF |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 1.51 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

