How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | D: | 2.69 |
| BE1: | 0.5 in | P: | 1.88 in |
| AA: | 8.88 | LL: | 2.12 in |
| V: | 1.94 in | BD: | 9 |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| T: | 1.25 | AK: | 8.5 |
| I: | 3.77 in | AG: | 4.65 |
| AE2: | 0.56 | LQ1: | 5.06 in |
| G: | 1.94 | H: | 0.53 in |
| AB: | 4.07 | AJ: | 7.25 |
Technical Specifications
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Model Code: | 23YF | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 70 | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 180TC |
| Series Code: | OE | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 1.51 |
| Ratio: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

