How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AB: | 4.07 |
| T: | 1.25 | LL: | 2.12 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| BD: | 9 | G: | 1.94 |
| H: | 0.53 in | AA: | 8.88 |
| BF: | 0.53 | AG: | 4.65 |
| D: | 2.69 | AJ: | 7.25 |
| AK: | 8.5 | AF: | 0.19 |
| BE1: | 0.5 in | LQ1: | 5.06 in |
| AE2: | 0.56 | P: | 1.88 in |
Technical Specifications
| Center Distance (in): | 2.375 | Output Shaft Direction: | 2 |
| Model Code: | 23YF | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Bore Code: | 20 | Assembly: | YF-2 |
| Ratio Range: | 25:1 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Series Code: | OE | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.51 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.25 in |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

