How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 8.5 |
| AG: | 4.65 | V: | 1.94 in |
| LQ1: | 5.06 in | P: | 1.88 in |
| LL: | 2.12 in | G: | 1.94 |
| BE1: | 0.5 in | BF: | 0.53 |
| AF: | 0.19 | AB: | 4.07 |
| BD: | 9 | AJ: | 7.25 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | I: | 3.77 in |
| T: | 1.25 | AE2: | 0.56 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Model Code: | 23YF | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 1.32 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.375 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

