How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AJ: | 7.25 |
| I: | 3.77 in | BF: | 0.53 |
| AB: | 4.07 | AG: | 4.65 |
| T: | 1.25 | AK: | 8.5 |
| H: | 0.53 in | V: | 1.94 in |
| D: | 2.69 | AA: | 8.88 |
| G: | 1.94 | BE1: | 0.5 in |
| BD: | 9 | LQ1: | 5.06 in |
| AE2: | 0.56 | AF: | 0.19 |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
Technical Specifications
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 1.32 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.125 |
| Output Key: | 1/4 X 3.00 | Input Style: | C-Face Quill |
| Model Code: | 23YF | Output Shaft Assembly Code: | 2 |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Gear Type: | Worm | Bore Code: | 20 |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

