How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AF: | 0.19 |
| V: | 1.94 in | T: | 1.25 |
| D: | 2.69 | LL: | 2.12 in |
| H: | 0.53 in | BD: | 9 |
| BF: | 0.53 | AB: | 4.07 |
| P: | 1.88 in | G: | 1.94 |
| AJ: | 7.25 | AA: | 8.88 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| AK: | 8.5 | AE2: | 0.56 |
| LQ1: | 5.06 in | BE1: | 0.5 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Ratio Range: | 40:1 |
| Model Code: | 23YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Service Factor: | 1 | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Series Code: | OE |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.04 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

