How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
| AB: | 4.07 | P: | 1.88 in |
| D: | 2.69 | T: | 1.25 |
| AJ: | 7.25 | I: | 3.77 in |
| AE2: | 0.56 | G: | 1.94 |
| AF: | 0.19 | BF: | 0.53 |
| H: | 0.53 in | LL: | 2.12 in |
| V: | 1.94 in | BD: | 9 |
| AK: | 8.5 | LQ1: | 5.06 in |
| AA: | 8.88 | AG: | 4.65 |
Technical Specifications
| Model Code: | 23YF | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Bore Code: | 20 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.04 |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

