How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | D: | 2.69 |
| BD: | 9 | AG: | 4.65 |
| P: | 1.88 in | H: | 0.53 in |
| V: | 1.94 in | AA: | 8.88 |
| LQ1: | 5.06 in | AK: | 8.5 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| BF: | 0.53 | AF: | 0.19 |
| I: | 3.77 in | BE1: | 0.5 in |
| AJ: | 7.25 | G: | 1.94 |
| T: | 1.25 | AE2: | 0.56 |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.04 |
| Gear Type: | Worm | Ratio: | 40:1 |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.375 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Series Code: | OE | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

