How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | LQ1: | 5.06 in |
| G: | 1.94 | BE1: | 0.5 in |
| AG: | 4.65 | BF: | 0.53 |
| I: | 3.77 in | AA: | 8.88 |
| AE2: | 0.56 | AB: | 4.07 |
| H: | 0.53 in | BD: | 9 |
| AF: | 0.19 | AJ: | 7.25 |
| T: | 1.25 | Center Distance (in): | 2.375 in |
| D: | 2.69 | V: | 1.94 in |
| AK: | 8.5 | P: | 1.88 in |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Bore Code: | 20 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.04 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Model Code: | 23YF |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

