How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BF: | 0.53 |
| H: | 0.53 in | D: | 2.69 |
| LQ1: | 5.06 in | AB: | 4.07 |
| BE1: | 0.5 in | AK: | 8.5 |
| BD: | 9 | I: | 3.77 in |
| P: | 1.88 in | AG: | 4.65 |
| T: | 1.25 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | AF: | 0.19 |
| LL: | 2.12 in | AJ: | 7.25 |
| AA: | 8.88 | G: | 1.94 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Assembly: | YF-2 |
| Output RPM: | 350 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Ratio Range: | 5:1 | Bore Code: | 20 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.89 | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | 23YF | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

