How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.56 |
| D: | 2.69 | BF: | 0.53 |
| BE1: | 0.5 in | AG: | 4.65 |
| AB: | 4.07 | LL: | 2.12 in |
| AK: | 8.5 | LQ1: | 5.06 in |
| P: | 1.88 in | V: | 1.94 in |
| I: | 3.77 in | AF: | 0.19 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | AJ: | 7.25 |
| T: | 1.25 | BD: | 9 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 3.89 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Model Code: | 23YF | Series Code: | OE |
| Motor Frame Size: | 180TC | Assembly: | YF-2 |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Output RPM: | 350 | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 3.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

