How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | LL: | 2.12 in |
| I: | 3.77 in | BD: | 9 |
| AJ: | 7.25 | T: | 1.25 |
| LQ1: | 5.06 in | G: | 1.94 |
| BF: | 0.53 | P: | 1.88 in |
| BE1: | 0.5 in | AB: | 4.07 |
| AA: | 8.88 | AK: | 8.5 |
| H: | 0.53 in | V: | 1.94 in |
| AG: | 4.65 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 3.00 | Ratio: | 50:1 |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Bore Code: | 20 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Ratio Range: | 50:1 |
| Model Code: | 23YF | Input HP @ 1750 RPM: | 0.847 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

