How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | I: | 3.77 in |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| AG: | 4.65 | AF: | 0.19 |
| AK: | 8.5 | H: | 0.53 in |
| P: | 1.88 in | BD: | 9 |
| BE1: | 0.5 in | AB: | 4.07 |
| AA: | 8.88 | G: | 1.94 |
| LL: | 2.12 in | AE2: | 0.56 |
| T: | 1.25 | BF: | 0.53 |
| AJ: | 7.25 | LQ1: | 5.06 in |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Model Code: | 23YF |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.847 | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Output RPM: | 35 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

