How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | BD: | 9 |
| AG: | 4.65 | AF: | 0.19 |
| LQ1: | 5.06 in | T: | 1.25 |
| H: | 0.53 in | G: | 1.94 |
| AK: | 8.5 | LL: | 2.12 in |
| I: | 3.77 in | D: | 2.69 |
| P: | 1.88 in | BF: | 0.53 |
| AB: | 4.07 | V: | 1.94 in |
| AE2: | 0.56 | BE1: | 0.5 in |
Technical Specifications
| Model Code: | 23YF | Service Factor: | 1 |
| Ratio: | 50:1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | YF-2 | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 0.847 | Motor Frame Size: | 180TC |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

