How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.06 in | T: | 1.25 |
| AK: | 8.5 | BD: | 9 |
| AB: | 4.07 | I: | 3.77 in |
| H: | 0.53 in | AJ: | 7.25 |
| AG: | 4.65 | G: | 1.94 |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| D: | 2.69 | LL: | 2.12 in |
| V: | 1.94 in | P: | 1.88 in |
| BF: | 0.53 | AE2: | 0.56 |
| AF: | 0.19 | BE1: | 0.5 in |
Technical Specifications
| Bore Code: | 20 | Input HP @ 1750 RPM: | 0.674 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 2.375 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output RPM: | 29.2 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Model Code: | 23YF | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

