How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | LL: | 2.12 in |
| I: | 3.77 in | AK: | 8.5 |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| T: | 1.25 | LQ1: | 5.06 in |
| AB: | 4.07 | BE1: | 0.5 in |
| BF: | 0.53 | AA: | 8.88 |
| D: | 2.69 | V: | 1.94 in |
| P: | 1.88 in | AE2: | 0.56 |
| AF: | 0.19 | BD: | 9 |
| H: | 0.53 in | G: | 1.94 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.674 | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Shaft Direction: | 2 | Bore Code: | 20 |
| Ratio Range: | 60:1 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Model Code: | 23YF | Product Type: | Right Angle |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

