How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AA: | 8.88 | AG: | 4.65 |
| LL: | 2.12 in | G: | 1.94 |
| T: | 1.25 | H: | 0.53 in |
| I: | 3.77 in | AE2: | 0.56 |
| D: | 2.69 | BF: | 0.53 |
| BD: | 9 | AB: | 4.07 |
| LQ1: | 5.06 in | P: | 1.88 in |
| AF: | 0.19 | AJ: | 7.25 |
Technical Specifications
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Model Code: | 23YF | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 3.47 | Gear Type: | Worm |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 2.375 |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

