How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AE2: | 0.56 |
| H: | 0.53 in | AA: | 8.88 |
| AG: | 4.65 | LQ1: | 5.06 in |
| AK: | 8.5 | AB: | 4.07 |
| BD: | 9 | P: | 1.88 in |
| BE1: | 0.5 in | AF: | 0.19 |
| G: | 1.94 | LL: | 2.12 in |
| AJ: | 7.25 | I: | 3.77 in |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| T: | 1.25 | BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 2 | Center Distance (in): | 2.375 |
| Bore Code: | 20 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 3.47 | Input Bore (C Face): | 1.125 |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Model Code: | 23YF | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

