How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | I: | 3.77 in |
| BD: | 9 | AE2: | 0.56 |
| T: | 1.25 | AA: | 8.88 |
| LL: | 2.12 in | AF: | 0.19 |
| BF: | 0.53 | V: | 1.94 in |
| P: | 1.88 in | LQ1: | 5.06 in |
| BE1: | 0.5 in | AB: | 4.07 |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| AJ: | 7.25 | D: | 2.69 |
| G: | 1.94 | AG: | 4.65 |
Technical Specifications
| Motor Frame Size: | 180TC | Center Distance (in): | 2.375 |
| Output RPM: | 233 | Output Shaft Direction: | 2 |
| Ratio: | 7.5:1 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.47 |
| Model Code: | 23YF | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

