How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AF: | 0.19 |
| BD: | 9 | AJ: | 7.25 |
| BF: | 0.53 | LL: | 2.12 in |
| AE2: | 0.56 | AK: | 8.5 |
| AB: | 4.07 | H: | 0.53 in |
| LQ1: | 5.06 in | P: | 1.88 in |
| AG: | 4.65 | BE1: | 0.5 in |
| T: | 1.25 | I: | 3.77 in |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | D: | 2.69 |
Technical Specifications
| Ratio Range: | 80:1 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-2 | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Ratio: | 80:1 |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Model Code: | 23YF | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 0.455 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

