How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BE: | 0.38 in |
| AE2: | 0.56 | P: | 1.88 in |
| AB: | 4.07 | I: | 3.77 in |
| AK: | 4.5 | AF: | 0.19 |
| BF: | 0.41 | D: | 2.69 |
| AA: | 8.88 | LQ: | 4.63 in |
| LL: | 2.12 in | BD: | 5.88 |
| AG: | 4.65 | G: | 1.94 |
| T: | 1.25 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | AJ: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Model Code: | 23YF | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Output Key: | 1/4 X 3.00 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.08 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output RPM: | 175 |
| Center Distance (in): | 2.375 | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

