How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AG: | 4.65 |
| LL: | 2.12 in | BE: | 0.38 in |
| D: | 2.69 | AK: | 4.5 |
| H: | 0.53 in | T: | 1.25 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| BD: | 5.88 | LQ: | 4.63 in |
| BF: | 0.41 | AA: | 8.88 |
| V: | 1.94 in | AJ: | 5.88 |
| AF: | 0.19 | AE2: | 0.56 |
| I: | 3.77 in | P: | 1.88 in |
Technical Specifications
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Bore Code: | 20 |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.08 | Series Code: | OE |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Model Code: | 23YF |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

