How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AG: | 4.65 |
| LQ: | 4.63 in | T: | 1.25 |
| BD: | 5.88 | AE2: | 0.56 |
| V: | 1.94 in | BE: | 0.38 in |
| AJ: | 5.88 | D: | 2.69 |
| H: | 0.53 in | AK: | 4.5 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| AA: | 8.88 | BF: | 0.41 |
| AB: | 4.07 | LL: | 2.12 in |
| AF: | 0.19 | G: | 1.94 |
Technical Specifications
| Center Distance (in): | 2.375 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Model Code: | 23YF |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Bore Code: | 20 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.08 |
| Output RPM: | 175 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

