How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AF: | 0.19 |
| I: | 3.77 in | BE: | 0.38 in |
| V: | 1.94 in | LQ: | 4.63 in |
| AJ: | 5.88 | BD: | 5.88 |
| LL: | 2.12 in | AE2: | 0.56 |
| AB: | 4.07 | D: | 2.69 |
| H: | 0.53 in | AG: | 4.65 |
| Center Distance (in): | 2.375 in | AK: | 4.5 |
| G: | 1.94 | T: | 1.25 |
| BF: | 0.41 | P: | 1.88 in |
Technical Specifications
| Input Style: | C-Face Quill | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Ratio: | 100:1 |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Model Code: | 23YF |
| Series Code: | OE | Assembly: | YF-2 |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 0.307 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

