How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LQ: | 4.63 in |
| H: | 0.53 in | BE: | 0.38 in |
| AF: | 0.19 | D: | 2.69 |
| AG: | 4.65 | G: | 1.94 |
| AJ: | 5.88 | AE2: | 0.56 |
| LL: | 2.12 in | AA: | 8.88 |
| T: | 1.25 | AB: | 4.07 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| P: | 1.88 in | BF: | 0.41 |
| I: | 3.77 in | BD: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Bore Code: | 20 | Center Distance (in): | 2.375 |
| Ratio: | 100:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Model Code: | 23YF |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.307 | Output Diameter (in): | 1.25 in |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

