How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | D: | 2.69 |
| AF: | 0.19 | T: | 1.25 |
| AK: | 4.5 | AB: | 4.07 |
| I: | 3.77 in | BE: | 0.38 in |
| G: | 1.94 | AG: | 4.65 |
| AE2: | 0.56 | AJ: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | LL: | 2.12 in |
| LQ: | 4.63 in | V: | 1.94 in |
| H: | 0.53 in | BD: | 5.88 |
Technical Specifications
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Assembly: | YF-2 | Ratio: | 100:1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.307 |
| Model Code: | 23YF | Ratio Range: | 100:1 to 250:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

