How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 8.88 |
| D: | 2.69 | AK: | 4.5 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | BF: | 0.41 |
| AG: | 4.65 | V: | 1.94 in |
| P: | 1.88 in | LQ: | 4.63 in |
| T: | 1.25 | AE2: | 0.56 |
| I: | 3.77 in | AJ: | 5.88 |
| BD: | 5.88 | LL: | 2.12 in |
| AB: | 4.07 | BE: | 0.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Model Code: | 23YF |
| Input RPM: | 1,750 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.3 |
| Motor Frame Size: | 56C | Output RPM: | 117 |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.625 |
| Ratio: | 15:1 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

