How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.63 in | G: | 1.94 |
| H: | 0.53 in | D: | 2.69 |
| AB: | 4.07 | AE2: | 0.56 |
| BD: | 5.88 | P: | 1.88 in |
| AG: | 4.65 | BE: | 0.38 in |
| AA: | 8.88 | AK: | 4.5 |
| AF: | 0.19 | I: | 3.77 in |
| V: | 1.94 in | AJ: | 5.88 |
| BF: | 0.41 | T: | 1.25 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Output RPM: | 117 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Model Code: | 23YF | Series Code: | OE |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 2.3 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.375 | Ratio: | 15:1 |
| Bore Code: | 20 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

