Grove Gear 23YF-2-1.250-56C-20-L2
Part #:23YF-2-1.250-56C-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AB: | 4.07 |
| AA: | 8.88 | AG: | 4.65 |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| G: | 1.94 | LQ: | 4.63 in |
| V: | 1.94 in | BF: | 0.41 |
| BE: | 0.38 in | BD: | 5.88 |
| AJ: | 5.88 | I: | 3.77 in |
| T: | 1.25 | AF: | 0.19 |
| AK: | 4.5 | D: | 2.69 |
| LL: | 2.12 in | AE2: | 0.56 |
Technical Specifications
| Center Distance (in): | 2.375 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Bore Code: | 20 | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Model Code: | 23YF | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.83 |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

