How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | LL: | 2.12 in |
| LQ: | 4.63 in | BF: | 0.41 |
| T: | 1.25 | G: | 1.94 |
| AF: | 0.19 | AB: | 4.07 |
| AA: | 8.88 | P: | 1.88 in |
| AG: | 4.65 | BE: | 0.38 in |
| AE2: | 0.56 | H: | 0.53 in |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | AJ: | 5.88 |
| AK: | 4.5 | D: | 2.69 |
Technical Specifications
| Bore Code: | 20 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 1.51 | Ratio: | 25:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Output RPM: | 70 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

