How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| AB: | 4.07 | T: | 1.25 |
| AK: | 4.5 | D: | 2.69 |
| LL: | 2.12 in | P: | 1.88 in |
| G: | 1.94 | BD: | 5.88 |
| AJ: | 5.88 | AF: | 0.19 |
| I: | 3.77 in | V: | 1.94 in |
| AE2: | 0.56 | AA: | 8.88 |
| H: | 0.53 in | AG: | 4.65 |
| Center Distance (in): | 2.375 in | LQ: | 4.63 in |
Technical Specifications
| Bore Code: | 20 | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Assembly: | YF-2 |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Model Code: | 23YF | Input HP @ 1750 RPM: | 1.51 |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

