How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | BF: | 0.41 |
| BD: | 5.88 | D: | 2.69 |
| V: | 1.94 in | T: | 1.25 |
| AJ: | 5.88 | AA: | 8.88 |
| AE2: | 0.56 | P: | 1.88 in |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | G: | 1.94 |
| BE: | 0.38 in | AK: | 4.5 |
| H: | 0.53 in | LL: | 2.12 in |
| LQ: | 4.63 in | AB: | 4.07 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.51 |
| Ratio: | 25:1 | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

