Grove Gear 23YF-2-1.250-56C-30-L2
Part #:23YF-2-1.250-56C-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AA: | 8.88 |
| LQ: | 4.63 in | BE: | 0.38 in |
| T: | 1.25 | I: | 3.77 in |
| AF: | 0.19 | AJ: | 5.88 |
| G: | 1.94 | LL: | 2.12 in |
| AG: | 4.65 | AE2: | 0.56 |
| P: | 1.88 in | V: | 1.94 in |
| D: | 2.69 | BD: | 5.88 |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| BF: | 0.41 | AB: | 4.07 |
Technical Specifications
| Input Style: | C-Face Quill | Series Code: | OE |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Center Distance (in): | 2.375 | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 2 | Bore Code: | 20 |
| Model Code: | 23YF | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.32 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.25 in |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

