Grove Gear 23YF-2-1.250-56C-30-L4
Part #:23YF-2-1.250-56C-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AB: | 4.07 |
| I: | 3.77 in | G: | 1.94 |
| D: | 2.69 | LQ: | 4.63 in |
| AJ: | 5.88 | P: | 1.88 in |
| V: | 1.94 in | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| BE: | 0.38 in | AF: | 0.19 |
| AK: | 4.5 | BD: | 5.88 |
| BF: | 0.41 | AG: | 4.65 |
| T: | 1.25 | AA: | 8.88 |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Output Shaft Direction: | 2 | Bore Code: | 20 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 23YF |
| Input HP @ 1750 RPM: | 1.32 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

