How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | I: | 3.77 in |
| AB: | 4.07 | H: | 0.53 in |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | BF: | 0.41 |
| P: | 1.88 in | AJ: | 5.88 |
| BE: | 0.38 in | AG: | 4.65 |
| T: | 1.25 | D: | 2.69 |
| AK: | 4.5 | V: | 1.94 in |
| G: | 1.94 | LQ: | 4.63 in |
| AE2: | 0.56 | LL: | 2.12 in |
Technical Specifications
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 1.04 |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Output Diameter (in): | 1.25 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Service Factor: | 1 | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

