Grove Gear 23YF-2-1.250-56C-40-L1
Part #:23YF-2-1.250-56C-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AA: | 8.88 |
| LL: | 2.12 in | AF: | 0.19 |
| T: | 1.25 | I: | 3.77 in |
| P: | 1.88 in | AG: | 4.65 |
| H: | 0.53 in | BF: | 0.41 |
| AK: | 4.5 | D: | 2.69 |
| AJ: | 5.88 | AB: | 4.07 |
| LQ: | 4.63 in | V: | 1.94 in |
| G: | 1.94 | BE: | 0.38 in |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 20 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 1.04 |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 2.375 | Model Code: | 23YF |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

